Vivace 20A 250V 1gang 2Way Double Pole Switch with Neon and Earth,White
Vivace 20A 250V 1gang 2Way Double Pole Switch with Neon and Earth,White
Vivace 20A 250V 1gang 2Way Double Pole Switch with Neon and Earth,White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Product details
-
ActivityHDCWD
-
Part NumberKB31D20NE_2_WE_G2
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways2
-
Sesg Product TypeSwitch
-
ColourWhite