Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket,White
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket,White
Vivace 13A 250V 1Gang 3Pin Dolly Switched Universal Socket,White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Product details
-
ActivityHDCWD
-
Part NumberKB113LS_WE
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSocket-Outlet With Switch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeSocket-outlet with Switch
-
ColourWhite