calcPageSize())"
/>
calcActive())">
Actassi, S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1
VDIB17336UWE
SGDÂ 10.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
VDIB17336UWE
Actassi, S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi, S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1
SGDÂ 10.61
Description
This punch down RJ45 jack is a part of the entire ACTASSI range which provides a complete cabling solution.The global solution is backed by extended system warranty.It is an unshielded RJ45 jack with 30M footprint. Its performance are 4P PoE (PoE++) and Cat6 component level certified by 3rd party laboratory.It is mutli-standard certified (IEC, TIA, UL) as well as Green Premium compliant (RoHS/REACH).It is compatible with cables as well as 19 inch panels and sockets from ACTASSI range.Associated quicktool can be used to realize reliable termination in a shorter time.The jack is delivered with its independant wire cap in individual bag.
Product Details
| Activity | HDCWD |
|---|---|
| Part Number | VDIB17336UWE |
| Green Premium Label | No |
| Weight | 12.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Unshielded Cat6 Shutter |
| tax text on product card | Excl. GST |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account