TeSys Vario enclosed, Emergency Switch Disconnector, 100A, IP65, Long Handle

VCF5GEN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with switch disconnector, 3 poles, Ithe 100A 690V, for main and emergency stop switching in motor applications up to 37kW@400V AC-23.Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included).It includes a 3-pole Vario switch body V5 with 1 possible add-on module attachments.Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover.It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Seller Information

Documents

Reviews