TeSys Vario, Emergency Stop Switch Disconnector - 32 A - on door

VCF1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Vario switch disconnector for door mounting, 3 poles, 32A/690V, for motor switching applications up to 11kW@400V AC-23.Complete unit composed of a switch body V1, a red handle with yellow 60x60mm front plate KCF1PZ.Intended for main and emergency stop switch disconnecting usage.Padlockable handle, for 3 padlocks (to be ordered separately).Handle with 4 screws fixing on door, ensuring IP65 to the mounting.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number VCF1
Green Premium Label No
Show Accessory No
Product Type Emergency Stop Switch Disconnector

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Vario, Emergency Stop Switch Disconnector - 32 A - on door
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.