VCF02
TeSys Vario, Emergency Stop Switch Disconnector - 12 A - on door
VCF02
TeSys Vario, Emergency Stop Switch Disconnector - 12 A - on door
In stock
Commercial Reference
VCF02
SGD 108.70
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys Vario, Emergency Stop Switch Disconnector - 12 A - on door
SGD 108.70
Product Documents
Description
TeSys Vario switch disconnector for door mounting, 3 poles, 12A/690V, for motor switching applications up to 4kW@400V AC-23.Complete unit composed of a switch body V02, a red handle with yellow 60x60mm front plate KCF1PZ.Intended for main and emergency stop switch disconnecting usage.Padlockable handle, for 3 padlocks (to be ordered separately).Handle with 4 screws fixing on door, ensuring IP65 to the mounting.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberVCF02
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification