ATV610U22N4
variable speed drive ATV610, 2.2 kW/3HP, 380...460 V, IP20
ATV610U22N4
variable speed drive ATV610, 2.2 kW/3HP, 380...460 V, IP20
In stock
Commercial Reference
ATV610U22N4
SGD 1,686.90
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
variable speed drive ATV610, 2.2 kW/3HP, 380...460 V, IP20
SGD 1,686.90
Product Documents
Description
- This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors.
- It works at a rated supply voltage from 380V to 415V AC.
- It is suitable for motors with power rating up to 2.2kW / 3hp for applications requiring slight overload (up to 120%).
- It is suitable for motors with power rating up to 1.5kW / 2hp for applications requiring significant overload (up to 150%).
- It offers a plug & play solution, whereby parameters are preset in the factory to the desired configuration, to help save process control and operating time.
- It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3, edition 2, category C3 in environment 1 or 2.
- It weighs 2.4kg and its dimensions are, 145mm wide, 297mm high, 203mm deep.
- this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management.
Product details
-
ActivityIDVSD
-
Part NumberATV610U22N4
-
Green Premium LabelNo
more specification
less specification