ATV610D18N4

variable speed drive ATV610, 18.5 kW/25 HP, 380...460 V, IP20

1/1
ATV610D18N4

variable speed drive ATV610, 18.5 kW/25 HP, 380...460 V, IP20

In stock
Commercial Reference
ATV610D18N4
SGD 3,842.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

variable speed drive ATV610, 18.5 kW/25 HP, 380...460 V, IP20

SGD 3,842.00

Product Documents

Description

  • This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous motors.
  • It works at a rated supply voltage from 380V to 415V AC.
  • It is suitable for motors with power rating up to 18.5kW / 25hp for applications requiring slight overload (up to 120%).
  • It is suitable for motors with power rating up to 15kW / 20hp for applications requiring significant overload (up to 150%).
  • It offers a plug & play solution, whereby parameters are preset in the factory to the desired configuration, to help save process control and operating time.
  • It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3, edition 2, category C3 in environment 1 or 2.
  • It weighs 13.3kg and its dimensions are, 211mm wide, 495mm high, 232mm deep.
  • this drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management.

Product details

  • Activity
    IDVSD
  • Part Number
    ATV610D18N4
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:variable speed drive ATV610, 18.5 kW/25 HP, 380...460 V, IP20
Your Rating

* Required Field