ATV212HU22N4

variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC - IP21

1/1
ATV212HU22N4

variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC - IP21

In stock
Commercial Reference
ATV212HU22N4
SGD 875.10
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC - IP21

SGD 875.10

Product Documents

Description

  • This Altivar 212 variable speed drive can feed 3-phase asynchronous motors.
  • Its protection index is IP21 and it has a built-in EMC filter.
  • It works at a rated power up to 2.2kW / 3hp and a rated voltage from 380V to 480V AC.
  • Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system.
  • Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics.
  • It weighs 2kg and its dimensions are, 107mm wide, 143mm high, 150mm deep.
  • It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping.
  • It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions).
  • It is also CE, UL, CSA, C-Tick and NOM certified.
  • The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals.
  • It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes.
  • It can also be mounted directly on a 35 mm wide DIN rail, thanks to the kit VW3A31852, to order separately.
  • The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet.
  • It is eco-friendly and complies with directives such as RoHS, WEEE, etc.relating to environmental protection.

Product details

  • Activity
    IDVSD
  • Part Number
    ATV212HU22N4
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC - IP21
Your Rating

* Required Field