![variable speed drive, Altivar Process ATV600, ATV630, 315kW, 500hp, 380 to 480V, IP00 main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/t/atv630c31n4.jpg)
variable speed drive, Altivar Process ATV600, ATV630, 315kW, 500hp, 380 to 480V, IP00
Excl. Tax
Excl. Tax
All Sellers
![variable speed drive, Altivar Process ATV600, ATV630, 315kW, 500hp, 380 to 480V, IP00](https://shop-sg.se.com/media/catalog/product/a/t/atv630c31n4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar Process ATV600, ATV630, 315kW, 500hp, 380 to 480V, IP00
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | ATV630C31N4 |
---|---|
Green Premium Label | No |
Country of Origin | China |
Product Type | Variable Speed Drive |