variable speed drive, Altivar 12, 0.37kW, 0.55hp, 100 to 120V, 1 phase, on base plate

ATV12P037F1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. The drive can feed single-phase asynchronous motors. It works at a rated power up to 0.37kW (0.55HP), and a rated voltage from 100V to 120V. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. It weighs 0.7kg. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, thus reducing maintenance downtime. This reference is sold individually. ATV12 can be installed alone or side by side in a multi-drive configuration. The ATV12 range meets basic machine requirements united with simplicity.

Product Details

Part Number ATV12P037F1
Green Premium Label No
Country of Origin Indonesia
Product Type Variable Speed Drive

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: variable speed drive, Altivar 12, 0.37kW, 0.55hp, 100 to 120V, 1 phase, on base plate
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.