![variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 3 phases main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/t/atv12h018m3.jpg)
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 3 phases
Excl. Tax
Excl. Tax
All Sellers
![variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 3 phases](https://shop-sg.se.com/media/catalog/product/a/t/atv12h018m3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 3 phases
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | ATV12H018M3 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Variable Speed Drive |