variable speed drive, Altivar 12, 0.18kW, 0.25hp, 100 to 120V, 1 phase
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 100 to 120V, 1 phase
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range of product | ALTIVAR 12 |
|---|---|
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | SIMPLE MACHINE |
| Mounting mode | CABINET MOUNT |
| Communication port protocol | MODBUS |
| Supply frequency | 50/60 HZ +/- 5 % |
| [Us] rated supply voltage | 100...120 V - 15...10 % |
| nominal output current | 1.4 A |
| Motor power kW | 0.18 KW |
| Motor power hp | 0.25 HP |
| EMC filter | WITHOUT EMC FILTER |
| IP degree of protection | IP20 |
| Motor power hp | 0.25 HP |
| Discrete input number | 4 |
| Discrete output number | 2 |
| Analogue input number | 1 |
| Analogue output number | 1 |
| Relay output number | 1 |
| Physical interface | 2-WIRE RS 485 |
| Connector type | 1 RJ45 |
| Continuous output current | 1.4 A AT 4 KHZ |
| Method of access | SERVER MODBUS SERIAL |
| Speed drive output frequency | 0.5…400 HZ |
| Speed range | 1…20 |
| Sampling duration | 20 MS, TOLERANCE +/- 1 MS FOR LOGIC INPUT10 MS FOR ANALOGUE INPUT |
| Linearity error | +/- 0.3 % OF MAXIMUM VALUE FOR ANALOGUE INPUT |
| Frequency resolution | ANALOG INPUT: CONVERTER A/D, 10 BITSDISPLAY UNIT: 0.1 HZ |
| Time constant | 20 MS +/- 1 MS FOR REFERENCE CHANGE |
| Transmission rate | 9.6 KBIT/S19.2 KBIT/S38.4 KBIT/S |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Communication service | READ HOLDING REGISTERS (03) 29 WORDSWRITE SINGLE REGISTER (06) 29 WORDSWRITE MULTIPLE REGISTERS (16) 27 WORDSREAD/WRITE MULTIPLE REGISTERS (23) 4/4 WORDSREAD DEVICE IDENTIFICATION (43) |
| Type of polarization | NO IMPEDANCE |
| 4 quadrant operation possible | FALSE |
| Asynchronous motor control profile | QUADRATIC VOLTAGE/FREQUENCY RATIOVOLTAGE/FREQUENCY RATIO (V/F)SENSORLESS FLUX VECTOR CONTROL |
| Maximum output frequency | 4 KHZ |
| Transient overtorque | 150…170 % OF NOMINAL MOTOR TORQUE DEPENDING ON DRIVE RATING AND TYPE OF MOTOR |
| Acceleration and deceleration ramps | SULINEAR FROM 0 TO 999.9 S |
| Motor slip compensation | ADJUSTABLEPRESET IN FACTORY |
| Switching frequency | 2...16 KHZ ADJUSTABLE4...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | FALSE |
| Line current | 6.0 A AT 100 V (HEAVY DUTY)5.0 A AT 120 V (HEAVY DUTY) |
| Maximum input current | 5.0 A |
| Maximum output voltage | 240 V |
| Apparent power | 0.6 KVA AT 240 V (HEAVY DUTY) |
| Maximum transient current | 2.1 A DURING 60 S (HEAVY DUTY)2.3 A DURING 2 S (HEAVY DUTY) |
| Network frequency | 50...60 HZ |
| Relative symmetric network frequency tolerance | 5 % |
| Prospective line Isc | 1 KA |
| Base load current at high overload | 1.4 A |
| Power dissipation in W | NATURAL: 18.0 W |
| With safety function Safely Limited Speed (SLS) | FALSE |
| With safety function Safe brake management (SBC/SBT) | FALSE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | FALSE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | FALSE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | LINE SUPPLY OVERVOLTAGELINE SUPPLY UNDERVOLTAGEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTHOVERHEATING PROTECTIONSHORT-CIRCUIT BETWEEN MOTOR PHASESAGAINST INPUT PHASE LOSS IN THREE-PHASETHERMAL MOTOR PROTECTION VIA THE DRIVE BY CONTINUOUS CALCULATION OF I²T |
| tightening torque | 0.8 N.M |
| Insulation | ELECTRICAL BETWEEN POWER AND CONTROL |
| Quantity per set | SET OF 1 |
| Width | 72 MM |
| Height | 143 MM |
| Depth | 102.2 MM |
| Product weight | 0.7 KG |
| Operating altitude | > 1000...2000 M WITH CURRENT DERATING 1 % PER 100 M |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | NOMCSAC-TickULGOSTRCMKC |
| Marking | CE |
| Standards | UL 508CUL 618000-5-1IEC 61800-5-1IEC 61800-3 |
| Assembly style | ON BASE PLATE |
| Electromagnetic compatibility | VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4ELECTROSTATIC DISCHARGE IMMUNITY TEST CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED DISTURBANCES CONFORMING TO IEC 61000-4-6RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST CONFORMING TO IEC 61000-4-3 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S2 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Overvoltage category | CLASS III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Electromagnetic emission | RADIATED EMISSIONS ENVIRONMENT 1 CATEGORY C2 CONFORMING TO IEC 61800-3 2...16 KHZ SHIELDED MOTOR CABLECONDUCTED EMISSIONS WITH ADDITIONAL EMC FILTER ENVIRONMENT 1 CATEGORY C1 CONFORMING TO IEC 61800-3 4...12 KHZ SHIELDED MOTOR CABLE |
| Vibration resistance | 1 GN (F = 13…200 HZ) CONFORMING TO IEC 60068-2-61.5 MM PEAK TO PEAK (F = 3…13 HZ) - DRIVE UNMOUNTED ON SYMMETRICAL DIN RAIL - CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN CONFORMING TO IEC 60068-2-27 FOR 11 MS |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-35…95 % WITHOUT DRIPPING WATER CONFORMING TO IEC 60068-2-3 |
| Noise level | 0 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -25…70 °C |
| Ambient air temperature for operation | -10…40 °C WITHOUT DERATING40…60 °C WITH CURRENT DERATING 2.2 % PER °C |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.500 CM |
| Package 1 Width | 18.500 CM |
| Package 1 Length | 19.000 CM |
| Package 1 Weight | 914.000 G |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 45 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 54.535 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| SCIP Number | 488b1fd0-df04-41cb-85a8-34a5a8230847 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range of product | ALTIVAR 12 |
|---|---|
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | SIMPLE MACHINE |
| Mounting mode | CABINET MOUNT |
| Communication port protocol | MODBUS |
| Supply frequency | 50/60 HZ +/- 5 % |
| [Us] rated supply voltage | 100...120 V - 15...10 % |
| nominal output current | 1.4 A |
| Motor power kW | 0.18 KW |
| Motor power hp | 0.25 HP |
| EMC filter | WITHOUT EMC FILTER |
| IP degree of protection | IP20 |
| Motor power hp | 0.25 HP |
| Discrete input number | 4 |
| Discrete output number | 2 |
| Analogue input number | 1 |
| Analogue output number | 1 |
| Relay output number | 1 |
| Physical interface | 2-WIRE RS 485 |
| Connector type | 1 RJ45 |
| Continuous output current | 1.4 A AT 4 KHZ |
| Method of access | SERVER MODBUS SERIAL |
| Speed drive output frequency | 0.5…400 HZ |
| Speed range | 1…20 |
| Sampling duration | 20 MS, TOLERANCE +/- 1 MS FOR LOGIC INPUT10 MS FOR ANALOGUE INPUT |
| Linearity error | +/- 0.3 % OF MAXIMUM VALUE FOR ANALOGUE INPUT |
| Frequency resolution | ANALOG INPUT: CONVERTER A/D, 10 BITSDISPLAY UNIT: 0.1 HZ |
| Time constant | 20 MS +/- 1 MS FOR REFERENCE CHANGE |
| Transmission rate | 9.6 KBIT/S19.2 KBIT/S38.4 KBIT/S |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Communication service | READ HOLDING REGISTERS (03) 29 WORDSWRITE SINGLE REGISTER (06) 29 WORDSWRITE MULTIPLE REGISTERS (16) 27 WORDSREAD/WRITE MULTIPLE REGISTERS (23) 4/4 WORDSREAD DEVICE IDENTIFICATION (43) |
| Type of polarization | NO IMPEDANCE |
| 4 quadrant operation possible | FALSE |
| Asynchronous motor control profile | QUADRATIC VOLTAGE/FREQUENCY RATIOVOLTAGE/FREQUENCY RATIO (V/F)SENSORLESS FLUX VECTOR CONTROL |
| Maximum output frequency | 4 KHZ |
| Transient overtorque | 150…170 % OF NOMINAL MOTOR TORQUE DEPENDING ON DRIVE RATING AND TYPE OF MOTOR |
| Acceleration and deceleration ramps | SULINEAR FROM 0 TO 999.9 S |
| Motor slip compensation | ADJUSTABLEPRESET IN FACTORY |
| Switching frequency | 2...16 KHZ ADJUSTABLE4...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | FALSE |
| Line current | 6.0 A AT 100 V (HEAVY DUTY)5.0 A AT 120 V (HEAVY DUTY) |
| Maximum input current | 5.0 A |
| Maximum output voltage | 240 V |
| Apparent power | 0.6 KVA AT 240 V (HEAVY DUTY) |
| Maximum transient current | 2.1 A DURING 60 S (HEAVY DUTY)2.3 A DURING 2 S (HEAVY DUTY) |
| Network frequency | 50...60 HZ |
| Relative symmetric network frequency tolerance | 5 % |
| Prospective line Isc | 1 KA |
| Base load current at high overload | 1.4 A |
| Power dissipation in W | NATURAL: 18.0 W |
| With safety function Safely Limited Speed (SLS) | FALSE |
| With safety function Safe brake management (SBC/SBT) | FALSE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | FALSE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | FALSE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | LINE SUPPLY OVERVOLTAGELINE SUPPLY UNDERVOLTAGEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTHOVERHEATING PROTECTIONSHORT-CIRCUIT BETWEEN MOTOR PHASESAGAINST INPUT PHASE LOSS IN THREE-PHASETHERMAL MOTOR PROTECTION VIA THE DRIVE BY CONTINUOUS CALCULATION OF I²T |
| tightening torque | 0.8 N.M |
| Insulation | ELECTRICAL BETWEEN POWER AND CONTROL |
| Quantity per set | SET OF 1 |
| Width | 72 MM |
| Height | 143 MM |
| Depth | 102.2 MM |
| Product weight | 0.7 KG |
| Operating altitude | > 1000...2000 M WITH CURRENT DERATING 1 % PER 100 M |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | NOMCSAC-TickULGOSTRCMKC |
| Marking | CE |
| Standards | UL 508CUL 618000-5-1IEC 61800-5-1IEC 61800-3 |
| Assembly style | ON BASE PLATE |
| Electromagnetic compatibility | VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11SURGE IMMUNITY TEST CONFORMING TO IEC 61000-4-5ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST CONFORMING TO IEC 61000-4-4ELECTROSTATIC DISCHARGE IMMUNITY TEST CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED DISTURBANCES CONFORMING TO IEC 61000-4-6RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST CONFORMING TO IEC 61000-4-3 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S2 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Overvoltage category | CLASS III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Electromagnetic emission | RADIATED EMISSIONS ENVIRONMENT 1 CATEGORY C2 CONFORMING TO IEC 61800-3 2...16 KHZ SHIELDED MOTOR CABLECONDUCTED EMISSIONS WITH ADDITIONAL EMC FILTER ENVIRONMENT 1 CATEGORY C1 CONFORMING TO IEC 61800-3 4...12 KHZ SHIELDED MOTOR CABLE |
| Vibration resistance | 1 GN (F = 13…200 HZ) CONFORMING TO IEC 60068-2-61.5 MM PEAK TO PEAK (F = 3…13 HZ) - DRIVE UNMOUNTED ON SYMMETRICAL DIN RAIL - CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN CONFORMING TO IEC 60068-2-27 FOR 11 MS |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-35…95 % WITHOUT DRIPPING WATER CONFORMING TO IEC 60068-2-3 |
| Noise level | 0 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -25…70 °C |
| Ambient air temperature for operation | -10…40 °C WITHOUT DERATING40…60 °C WITH CURRENT DERATING 2.2 % PER °C |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.500 CM |
| Package 1 Width | 18.500 CM |
| Package 1 Length | 19.000 CM |
| Package 1 Weight | 914.000 G |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 45 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 54.535 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| SCIP Number | 488b1fd0-df04-41cb-85a8-34a5a8230847 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |