calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Undervoltage release, TeSys GV4, MN coil, 110 to 130VAC 50/60Hz, 125VDC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Device short name | MN |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Range compatibility | TESYS TESYS GV4TESYS TESYS BV4 |
| Voltage release type | UNDERVOLTAGE RELEASE |
| [Uc] control circuit voltage | 110...130 V AC 50/60 HZ125 V DC |
| [Ui] rated insulation voltage | 130 V CONFORMING TO IEC 60947-1 |
| Threshold tripping voltage | < 0.35 UN FAILSAFE OPENING0.35...0.7 UN POSSIBLE OPENING0.85...1.1 UN ENABLED CLOSING |
| Mounting mode | INTERNAL MOUNTING |
| Maximum inrush power in VA | 7 VA |
| Maximum inrush power in W | 2 W |
| Maximum hold-in power consumption in VA | 7 VA |
| Maximum hold-in power consumption in W | 2 W |
| Mechanical durability | 20000 CYCLES |
| Operating time | < 50 MS |
| Connections - terminals | SPRING TERMINALS 1 0.5…1.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE END |
| Wire stripping length | 8 MM |
| Quantity per set | SET OF 1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.400 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 61.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 8.800 CM |
| Package 2 Width | 13.000 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 684.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 17.600 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 32 |
| Total lifecycle Carbon footprint | 252 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.69578125 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.007976766666666666 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02707383333333333 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 251.33 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 251 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10177680555555556 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 75582d60-9779-4641-a03b-18e996230a58 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Device short name | MN |
| Product or component type | VOLTAGE RELEASE |
| Device application | CONTROL |
| Range compatibility | TESYS TESYS GV4TESYS TESYS BV4 |
| Voltage release type | UNDERVOLTAGE RELEASE |
| [Uc] control circuit voltage | 110...130 V AC 50/60 HZ125 V DC |
| [Ui] rated insulation voltage | 130 V CONFORMING TO IEC 60947-1 |
| Threshold tripping voltage | < 0.35 UN FAILSAFE OPENING0.35...0.7 UN POSSIBLE OPENING0.85...1.1 UN ENABLED CLOSING |
| Mounting mode | INTERNAL MOUNTING |
| Maximum inrush power in VA | 7 VA |
| Maximum inrush power in W | 2 W |
| Maximum hold-in power consumption in VA | 7 VA |
| Maximum hold-in power consumption in W | 2 W |
| Mechanical durability | 20000 CYCLES |
| Operating time | < 50 MS |
| Connections - terminals | SPRING TERMINALS 1 0.5…1.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE END |
| Wire stripping length | 8 MM |
| Quantity per set | SET OF 1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.400 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 8.500 CM |
| Package 1 Weight | 61.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 8.800 CM |
| Package 2 Width | 13.000 CM |
| Package 2 Length | 18.500 CM |
| Package 2 Weight | 684.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 17.600 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 32 |
| Total lifecycle Carbon footprint | 252 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.69578125 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.007976766666666666 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02707383333333333 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 251.33 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 251 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.10177680555555556 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 75582d60-9779-4641-a03b-18e996230a58 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |