
calcActive())">
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, jet black
NUX31TV_JB
SGDÂ 49.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31TV_JB
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, jet black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, jet black
SGDÂ 49.50
Product Details
Green Premium Label | Yes |
---|---|
Weight | 164.4 g |
Range Name | Unica X |
height | 2.25 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review