calcPageSize())"
/>
calcActive())">
AvatarOn, Trailing Socket, with Individual Switch & USB, 6 Gang, 3M, White
TSH36U_3_WE_C5
SGDÂ 42.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
TSH36U_3_WE_C5
AvatarOn, Trailing Socket, with Individual Switch & USB, 6 Gang, 3M, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Trailing Socket, with Individual Switch & USB, 6 Gang, 3M, White
SGDÂ 42.40
Product Details
| Activity | HDSPE |
|---|---|
| Part Number | TSH36U_3_WE_C5 |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Trailing Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 6 |
| Number Of Ways | 1 |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account