
calcActive())">
AvatarOn, Trailing Socket, with Individual Switch & USB, 6 Gang, 3M, Metal Golden Hairline
TSH36U_3_GH_C5
SGDÂ 60.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSH36U_3_GH_C5
AvatarOn, Trailing Socket, with Individual Switch & USB, 6 Gang, 3M, Metal Golden Hairline
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Trailing Socket, with Individual Switch & USB, 6 Gang, 3M, Metal Golden Hairline
SGDÂ 60.70
Product Details
Activity | HDSPE |
---|---|
Part Number | TSH36U_3_GH_C5 |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Trailing Socket |
tax text on product card | Excl. GST |
Number Of Gang | 6 |
Number Of Ways | 1 |
Colour | Metal Gold Hairline |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review