
calcActive())">
touch panel screen, Harmony STO & STU, 4.3inch wide, Ethernet
HMISTO735
SGDÂ 820.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMISTO735
touch panel screen, Harmony STO & STU, 4.3inch wide, Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
touch panel screen, Harmony STO & STU, 4.3inch wide, Ethernet
SGDÂ 820.30
Description
This Magelis STO small touchscreen operator interface (HMI) is supplied with 12V to 24V DC, has a 4.3" color TFT LCD display with, 480 x 272 pixels and 26MB EPROM. It also has 1 host + 1 mini-B USB ports and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays color graphic pages. Its RS485 host port makes it ideal to supervise and control simple systems and machines.
Product Details
Part Number | HMISTO735 |
---|---|
Green Premium Label | No |
Country of Origin | China |
Product Type | Touch Panel Screen |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account