LT3SA00MW

Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 24 to 230VAC/DC, 2OC, automatic reset

1/1
LT3SA00MW

Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 24 to 230VAC/DC, 2OC, automatic reset

In stock
Commercial Reference
LT3SA00MW
SGD 626.50
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 24 to 230VAC/DC, 2OC, automatic reset

SGD 626.50

Product Documents

Description

  • TeSys LT3 thermistor protection unit for use with PTC probes, with automatic reset and fault indicator on front, multi voltage supply 24-230V DC/AC.
  • To be used with a combination of PTC probes impedance lower than 1500 Ohm at 25°C, the trip impedance zone is 2700-3100 Ohm, the automatic reset impedance zone is 1500-1650 Ohm.
  • It provides 2 auxiliary contacts 2C/O for fault signaling.
  • DIN rail mounting, connections by cage terminals.
  • PTC thermistor probes DA1TT, DA1TS available (to be ordered separately).
  • Multi-standards certified (IEC, UL, CSA), Green Premium compliant (RoHs/Reach).

Product details

  • Activity
    PPCTR
  • Part Number
    LT3SA00MW
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 24 to 230VAC/DC, 2OC, automatic reset
Your Rating

* Required Field