LT3SE00M

Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset

1/1
LT3SE00M

Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset

In stock
Commercial Reference
LT3SE00M
SGD 369.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset

SGD 369.20

Product Documents

Description

  • TeSys LT3 thermistor protection unit for use with PTC probes, with automatic reset, single voltage supply 230V AC 50/60Hz.
  • To be used with a combination of PTC probes impedance lower than 1500 Ohm at 25°C, the trip impedance zone is 2700-3100 Ohm, the automatic reset impedance zone is 1500-1650 Ohm.
  • It provides 1 auxiliary contact 1NC for fault signaling.
  • DIN rail mounting, connections by cage terminals.
  • PTC thermistor probes DA1TT, DA1TS available (to be ordered separately).
  • Multi-standards certified (IEC, UL, CSA), Green Premium compliant (RoHs/Reach).

Product details

  • Activity
    PPCTR
  • Part Number
    LT3SE00M
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset
Your Rating

* Required Field