Thermal overload relay,TeSys Deca,80-104A,class 10A,lug clamps

LRD33656
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relays - 80...104 A - class 10A. Label: TeSys LRD - range: TeSys - thermal protection adjustment range: 80-104 A - [Ui] rated insulation voltage: 600 V power circuit conforming to CSA, 600 V power circuit conforming to UL, 750 V power circuit conforming to IEC 60947-4-1 - product name: TeSys LRD - product or component type: differential thermal overload relay - device short name: LRD - relay application: motor protection - product compatibility: LC1D95,LC1D80 - network type: DC,AC - Range Presentation: - Manual and automatic reset - Sealable flap - Prewiring kit - Terminal block for separate mounting - Remote electrical reset - Can be combined with TeSys model d contactors in a 45 mm wide space up to 18.5 kW, 55 mm from 15 to 30 kW - Connectors: spring terminal, screw clamp, terminal block EverLink (LRD3) - Class 10 A & class 20. - Range Benefits: Safe and effective protectionWith its integrated manual-automatic reset and simple installation in screw clamp terminals, by spring terminal, by ring terminals and by EverLink terminals version, model LRD thermal overload relays are very reliable and cover the whole range of motor ratings up to 150 A. They can be combined with TeSys d contactors to form an extremely compact starter. - Range Application Presentation: Industry, infrastructure, building, etc.: - Standard motor protection - Line protection - Protection: motor overload, stalling, loss of phase

Product Details

Part Number LRD33656
Green Premium Label No
Country of Origin France
Product Type Thermal Overload Relays

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Thermal overload relay,TeSys Deca,80-104A,class 10A,lug clamps
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.