![Thermal overload relay, TeSys Deca, 690VAC, 30 to 38A, 1NO+1NC, class 10A, screw clamp main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/r/lrd35.jpg)
Thermal overload relay, TeSys Deca, 690VAC, 30 to 38A, 1NO+1NC, class 10A, screw clamp
Excl. Tax
Excl. Tax
All Sellers
![Thermal overload relay, TeSys Deca, 690VAC, 30 to 38A, 1NO+1NC, class 10A, screw clamp](https://shop-sg.se.com/media/catalog/product/l/r/lrd35.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Thermal overload relay, TeSys Deca, 690VAC, 30 to 38A, 1NO+1NC, class 10A, screw clamp
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD35 |
Green Premium Label | No |
Country of Origin | Thailand |
Product Type | Thermal Overload Relays |
tax text on product card | Excl. GST |