
Thermal overload relay, TeSys Deca, 690VAC, 12 to 18A, 1NO+1NC, class 10A, EverLink BTR screw connectors
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Thermal overload relay, TeSys Deca, 690VAC, 12 to 18A, 1NO+1NC, class 10A, EverLink BTR screw connectors
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD318 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Thermal Overload Relays |
tax text on product card | Excl. GST |