Thermal overload relay, TeSys Deca, 690VAC, 0.16 to 0.25A, 1NO+1NC, class 10A

LRD02
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relay, 0.25A/690V, thermal setting range 0.16-0.25A, tripping class 10A, for protection of 3-phase motors 0.06kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRD02
Green Premium Label No
Country of Origin Thailand
Product Type Thermal Overload Relays
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Thermal overload relay, TeSys Deca, 690VAC, 0.16 to 0.25A, 1NO+1NC, class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 230 V AC coil
LC1D09P7
SGD 40.70
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 24 V AC coil
LC1D09B7
SGD 39.10
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 220 V AC coil
LC1D09M7
SGD 40.70
Manual overload reset push button, Harmony XB5, red projecting, 22mm, for 17...120 mm actuation distance
XB5AL84101
SGD 48.40
Pushs button reset for 17...120mm actuation distance, Harmony XB5, plastic, flush, blue, 22mm, marked R
XB5AA86102
SGD 33.60