
calcActive())">
Thermal overload relay,TeSys Deca,48-65A,1NO+1NC,class 10A,EverLink lugs ring
LRD3656
SGDÂ 268.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD3656
Thermal overload relay,TeSys Deca,48-65A,1NO+1NC,class 10A,EverLink lugs ring
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermal overload relay,TeSys Deca,48-65A,1NO+1NC,class 10A,EverLink lugs ring
SGDÂ 268.60
Description
TeSys LRD thermal overload relay, 65A/690V, thermal setting range 48-65A, tripping class 10A, for protection of 3-phase motors 30kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Part Number | LRD3656 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Thermal Overload Relays |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review