![Thermal overload relay,TeSys Deca,30-40A,1NO+1NC,class 10A,EverLink lugs ring main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/r/lrd3406.jpg)
Thermal overload relay,TeSys Deca,30-40A,1NO+1NC,class 10A,EverLink lugs ring
Excl. Tax
Excl. Tax
All Sellers
![Thermal overload relay,TeSys Deca,30-40A,1NO+1NC,class 10A,EverLink lugs ring](https://shop-sg.se.com/media/catalog/product/l/r/lrd3406.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Thermal overload relay,TeSys Deca,30-40A,1NO+1NC,class 10A,EverLink lugs ring
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LRD3406 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Thermal Overload Relays |