Thermal overload relay,TeSys Deca,23-32A,1NO+1NC,class 10A,lugs ring terminal

LRD326
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relay, 32A/690V, thermal setting range 23-32A, tripping class 10A, for protection of 3-phase motors 15kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Part Number LRD326
Green Premium Label No
Country of Origin Thailand
Product Type Thermal Overload Relays

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Thermal overload relay,TeSys Deca,23-32A,1NO+1NC,class 10A,lugs ring terminal
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.