LRD063

Thermal overload relay,TeSys Deca,1-1.6A,1NO+1NC,class 10A,spring terminal

1/1
LRD063

Thermal overload relay,TeSys Deca,1-1.6A,1NO+1NC,class 10A,spring terminal

Out of stock
Commercial Reference
LRD063
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Thermal overload relay,TeSys Deca,1-1.6A,1NO+1NC,class 10A,spring terminal

Product Documents

Description

TeSys LRD thermal overload relay, 1.6A/690V, thermal setting range 1-1.6A, tripping class 10A, for protection of 3-phase motors 0.55kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

Product details

  • Part Number
    LRD063
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Thermal overload relay,TeSys Deca,1-1.6A,1NO+1NC,class 10A,spring terminal
Your Rating

* Required Field