LRD036

Thermal overload relay,TeSys Deca,0.25-0.4A,1NO+1NC,class 10A,lug terminal

1/1
LRD036

Thermal overload relay,TeSys Deca,0.25-0.4A,1NO+1NC,class 10A,lug terminal

Out of stock
Commercial Reference
LRD036
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Thermal overload relay,TeSys Deca,0.25-0.4A,1NO+1NC,class 10A,lug terminal

Product Documents

Description

range:TeSys - product name:TeSys LRD - product or component type:Differential thermal overload relay - device short name:LRD - relay application:Motor protection - product compatibility:LC1D18LC1D09LC1D12LC1D25LC1D32LC1D38 - network type:DCAC - thermal overload class:Class 10A conforming to IEC 60947-4-1 - thermal protection adjustment range:0.25…0.4 A - [Ui] rated insulation voltage:Power circuit: 600 V conforming to CSAPower circuit: 600 V conforming to ULPower circuit: 690 V conforming to IEC 60947-4-1

Product details

  • Part Number
    LRD036
  • Green Premium Label
    No
  • Country of Origin
    Thailand
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Thermal overload relay,TeSys Deca,0.25-0.4A,1NO+1NC,class 10A,lug terminal
Your Rating

* Required Field