
TeSys Vario - emergency stop switch disconnector - 63 A - on door
Description
- TeSys Vario switch disconnector for door mounting, 3 poles, 63A/690V, for motor switching applications up to 22kW@400V AC-23
- Complete unit composed of a switch body V3, a red handle with yellow 60x60mm front plate KCF2PZ
- Intended for main and emergency stop switch disconnecting usage
- Padlockable handle, for 3 padlocks (to be ordered separately)
- Handle with 4 screws fixing on door, ensuring IP65 to the mounting
- Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh)
Product Details
Activity | PPCTR |
---|---|
Part Number | VCF3 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Emergency Stop Switch Disconnector |
tax text on product card | Excl. GST |