LC1SKGC200B7
TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 24 V AC coil
LC1SKGC200B7
TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 24 V AC coil
In stock
Commercial Reference
LC1SKGC200B7
SGD 52.10
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 24 V AC coil
SGD 52.10
Product Documents
Description
- TeSys SKGC mini-contactor, 2 poles (2NO), for non-inductive load applications up to 20A/690V AC-1, and for 1-phase motor control applications up to 5A/690V AC-3.
- It provides a 24V 50/60Hz AC control circuit, a transparent protective cover to prevent front face access, connection by screw terminals.
- For operating rates until 1200 cycles/hour and ambient temperature -20/+50°C, it procures high reliability and durability.
- For use in modular panels, compact (27mm width), clipping on 35mm DIN rail.
- Location available to insert a suppressor module LA4SK (to be ordered separately).
- Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberLC1SKGC200B7
-
Green Premium LabelNo
more specification
less specification