CA3SK20BD
TeSys SK control relay - 2 NO - <lt/>= 690 V - 24 V DC standard coil
CA3SK20BD
TeSys SK control relay - 2 NO - <lt/>= 690 V - 24 V DC standard coil
In stock
Commercial Reference
CA3SK20BD
SGD 91.30
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys SK control relay - 2 NO - <lt/>= 690 V - 24 V DC standard coil
SGD 91.30
Product Documents
Description
- TeSys SK mini-control relay, 2 contacts (2NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13.
- It provides a 24V DC control circuit with no inrush consumption, connection by screw terminals.
- For operating rates until 20 cycles/min and ambient temperature -20/+50°C, it procures high reliability and durability.
- Compact (27mm width), for clipping on a 35mm DIN rail.
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberCA3SK20BD
-
Green Premium LabelNo
more specification
less specification