TeSys LRD thermal overload relays - 90...150 A - class 10

LR9D5369
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • TeSys LR9D electronic overload relay, 150A/1000V, thermal setting range 90-150A, tripping class 10, for protection of 3-phase motors 55-75kW@400V
  • Differential device with phase failure and load unbalance detection
  • It provides a thermal adjustement dial, buttons for test, stop and reset, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling
  • Settings are protected by a transparent cover lockable by sealing
  • Connection by bolt terminals for bars or cables with lugs, it connects directly to the bottom terminals of 3-pole contactors LC1D115, D150
  • Mounting on DIN rail or screw fixing, separated from contactor, can be done without accessories
  • Multi-standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHs/Reach)

Product Details

Activity PPCTR
Part Number LR9D5369
Green Premium Label No
Country of Origin Singapore
Product Type Electronic Overcurrent Relay
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys LRD thermal overload relays - 90...150 A - class 10
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 230V AC 50/60Hz coil, screw clamp terminals
LC1D115P7
SGD 551.10
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 24V AC 50/60Hz coil, screw clamp terminals
LC1D115B7
SGD 535.00
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 24V AC 50/60Hz coil, screw clamp terminals
LC1D150B7
SGD 721.20
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 150A, 230V AC 50/60Hz coil, screw clamp terminals
LC1D150P7
SGD 743.20
Manual overload reset push button, Harmony XB5, red projecting, 22mm, for 17...120 mm actuation distance
XB5AL84101
SGD 48.40
Pushs button reset for 17...120mm actuation distance, Harmony XB5, plastic, flush, blue, 22mm, marked R
XB5AA86102
SGD 33.60