LE1M35M710

TeSys LE - enclosed DOL starter - 2.6...3.7 A - 220 V AC coil

1/1
LE1M35M710

TeSys LE - enclosed DOL starter - 2.6...3.7 A - 220 V AC coil

In stock
Commercial Reference
LE1M35M710
SGD 165.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys LE - enclosed DOL starter - 2.6...3.7 A - 220 V AC coil

SGD 165.80

Product Documents

Description

  • TeSys Control Enclosed Starters: 1-way control and overload protect of 3-phase motor, including 1 contactor LC1K,1 thermal overload relay LR2K,1 green Start button “I”,1 red Stop/Reset button “O/R”,1 yellow operating indicator. The including LC1K contactor, 3 poles (3NO), for motor control applications up to 1.5kW@400V AC-3,220V 50/60Hz AC control circuit, connection by screw terminals.
  • The including LR2K thermal overload relay, thermal setting range 2.6-3.7A, tripping class 10A, for protection of 3-phase motors.
  • Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LE1M35M710
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys LE - enclosed DOL starter - 2.6...3.7 A - 220 V AC coil
Your Rating

* Required Field