LE1M35Q708

TeSys LE - enclosed DOL starter - 1.8...2.6 A - 380 V AC coil

1/1
LE1M35Q708

TeSys LE - enclosed DOL starter - 1.8...2.6 A - 380 V AC coil

In stock
Commercial Reference
LE1M35Q708
SGD 165.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys LE - enclosed DOL starter - 1.8...2.6 A - 380 V AC coil

SGD 165.80

Product Documents

Description

  • TeSys enclosed starter with contactor and thermal overload relay, 3 poles, for non-reversing motor control applications up to 0.75kW@400V AC-3.
  • Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom.
  • Self-extinguishing ABS material enclosure, IP65 protection.
  • It includes a thermal overload relay LR2K and contactor LC1K with a control circuit 380V 50/60Hz already prewired between the power phases.
  • Equipped with a green pushbutton Start (I), a red pushbutton Stop/Reset (O), and a yellow operating indicator.
  • To be combined with an external short circuit protection component, to reach a type 1 or type 2 coordination.
  • It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LE1M35Q708
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys LE - enclosed DOL starter - 1.8...2.6 A - 380 V AC coil
Your Rating

* Required Field