
calcActive())">
TeSys K - differential thermal overload relays - 3.7...5.5 A - class 10A
LR2K0312
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LR2K0312
TeSys K - differential thermal overload relays - 3.7...5.5 A - class 10A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- TeSys LRK thermal overload relay, 5
- 5A/690V, thermal setting range 3
- 7-5
- 5A, tripping class 10A, for protection of 3-phase motors 2
- 2kW@400V
- Differential device with phase failure and load unbalance detection
- It provides a thermal adjustement dial, a manual-automatic reset selector, a test slide switch for simulation of a tripping, reset/stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling
- Settings are protected by a transparent cover lockable by sealing
- Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1K06-K16
- Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately)
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach)
Product Details
Activity | PPCTR |
---|---|
Part Number | LR2K0312 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Differential Thermal Overload Relay |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account