![TeSys K - differential thermal overload relays - 1.2...1.8 A - class 10A main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/o/d/oda106167_se_web_1_1.jpg)
TeSys K - differential thermal overload relays - 1.2...1.8 A - class 10A
Description
- TeSys LRK thermal overload relay, 1
- 8A/690V, thermal setting range 1
- 2-1
- 8A, tripping class 10A, for protection of 3-phase motors 0
- 55kW@400V
- Differential device with phase failure and load unbalance detection
- It provides a thermal adjustement dial, a manual-automatic reset selector, a test slide switch for simulation of a tripping, reset/stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling
- Settings are protected by a transparent cover lockable by sealing
- Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1K06-K16
- Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately)
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach)
Product Details
Activity | PPCTR |
---|---|
Part Number | LR2K0307 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Differential Thermal Overload Relay |
tax text on product card | Excl. GST |