LR2K0306
TeSys K - differential thermal overload relays - 0.8...1.2 A - class 10A
LR2K0306
TeSys K - differential thermal overload relays - 0.8...1.2 A - class 10A
In stock
Commercial Reference
LR2K0306
SGD 66.70
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys K - differential thermal overload relays - 0.8...1.2 A - class 10A
SGD 66.70
Product Documents
Description
- TeSys LRK thermal overload relay, 1
- 2A/690V, thermal setting range 0
- 8-1
- 2A, tripping class 10A, for protection of 3-phase motors 0
- 25-0
- 37kW@400V
- Differential device with phase failure and load unbalance detection
- It provides a thermal adjustement dial, a manual-automatic reset selector, a test slide switch for simulation of a tripping, reset/stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling
- Settings are protected by a transparent cover lockable by sealing
- Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1K06-K16
- Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately)
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach)
Product details
-
ActivityPPCTR
-
Part NumberLR2K0306
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeDifferential Thermal Overload Relay
-
tax text on product cardExcl. GST
more specification
less specification