
TeSys K control relay - 2 NO + 2 NC - <lt/>= 690 V - 24 V DC standard coil
Description
- TeSys K control relay, 4 contacts (2NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13.
- It provides a 24V DC control circuit with no inrush consumption, connection by screw clamp terminals.
- For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability.
- Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw.
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | CA3KN22BD |
Green Premium Label | No |
Product Type | Control Relay |