CA2KN22M7
TeSys K control relay - 2 NO + 2 NC - <lt/>= 690 V - 220...230 V AC coil
CA2KN22M7
TeSys K control relay - 2 NO + 2 NC - <lt/>= 690 V - 220...230 V AC coil
In stock
Commercial Reference
CA2KN22M7
SGD 53.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys K control relay - 2 NO + 2 NC - <lt/>= 690 V - 220...230 V AC coil
SGD 53.80
Product Documents
Description
- TeSys K control relay, 4 contacts (2NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13.
- It provides a 220-230V 50/60Hz AC control circuit, connection by screw clamp terminals.
- For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability.
- Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw.
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberCA2KN22M7
-
Green Premium LabelNo
more specification
less specification