LC1K0910F7
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 110 V AC coil
LC1K0910F7
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 110 V AC coil
In stock
Commercial Reference
LC1K0910F7
SGD 42.00
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 110 V AC coil
SGD 42.00
Product Documents
Description
- TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1
- It provides a 110V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals
- For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications
- Very compact (45mm width), DIN-rail mounting or screw fixing
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh)
Product details
-
ActivityPPCTR
-
Part NumberLC1K0910F7
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeContactor
-
tax text on product cardExcl. GST
more specification
less specification