![TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 110 V AC coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/p/i/pio00008236_web.jpg)
TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NO aux. - 110 V AC coil
Description
- TeSys K contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2
- 2kW@400V)
- It provides a 110V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals
- For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications
- Very compact (45mm width), DIN-rail mounting or screw fixing
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh)
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1K0610F7 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Contactor |
tax text on product card | Excl. GST |