![TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 230...240 V AC coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/1/0/106151_se_web_3_1_1.jpg)
TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 230...240 V AC coil
Description
- TeSys K contactor, 3 poles (3NO), for motor control applications up to 12A/690V AC-3 (5
- 5kW@400V), and for non-inductive load control applications up to 20A/690V AC-1
- It provides a 230-240V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals
- For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications
- Very compact (45mm width), DIN-rail mounting or screw fixing
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh)
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1K1210U7 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Contactor |
tax text on product card | Excl. GST |