GVAX116

TeSys GV2 - safety undervoltage trip - 110...115 V AC 60 Hz

1/1
GVAX116

TeSys GV2 - safety undervoltage trip - 110...115 V AC 60 Hz

In stock
Commercial Reference
GVAX116
SGD 86.20
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys GV2 - safety undervoltage trip - 110...115 V AC 60 Hz

SGD 86.20

Product Documents

Description

TeSys GV electrical trip, MN undervoltage release, 110-115V AC 60Hz, for motor circuit breakers GV2ME used in safety-related systems. It trips the circuit breaker when the control voltage drops below 0.35 Uc, possible opening between 0.35-0.7 Uc. Closing of the circuit breaker is only possible when the control voltage is applied in the range 0.85-1.1 Uc. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC, INRS, VDE 0113), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    GVAX116
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys GV2 - safety undervoltage trip - 110...115 V AC 60 Hz
Your Rating

* Required Field