TeSys GV2 - rotary handle kit - IP54 - black - for GV2LE & GV2RT

GV2AP03
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys GV extended rotary handle, for motor circuit breakers GV2LE, GV2RT mounted inside an enclosure and to be operated externally. For main switch usage, it provides a black handle on grey front plate with indication of 2 positions OFF, ON. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 141-290mm). Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).

Product Details

Part Number GV2AP03
Green Premium Label No
Country of Origin Czechia
Product Type Rotary Handle Kit

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: TeSys GV2 - rotary handle kit - IP54 - black - for GV2LE & GV2RT
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.