TeSys GV2 - Reduced flush mounting enclosure for TeSys GV2ME - IP55

GV2MP04
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys enclosed starters, empty enclosure, for thermal magnetic circuit breakers GV2ME. Flush mounting enclosure, front face reduced, sealable cover. Polycarbonate enclosure, double insulated with protective conductor, IP55 protection front face. To be equipped with a motor circuit breaker GV2ME, and start-emergency stop buttons GV2K (to be ordered separately). Possible mounting of 1 side auxiliary contact blocks GVAD, GVAM, GVAD on RH side of GV2ME (to be ordered separately). It conforms to IEC 60947-2 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Part Number GV2MP04
Green Premium Label No
Country of Origin Czechia
Product Type Enclosure

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account