TeSys GV2 & GV3 - undervoltage trip - 220...240 V AC 60 Hz
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
TeSys GV2 & GV3 - undervoltage trip - 220...240 V AC 60 Hz
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | TESYSTESYS DECA |
|---|---|
| Product or component type | UNDERVOLTAGE RELEASE |
| Device short name | GVAU |
| [Uc] control circuit voltage | 220...240 V AC 60 HZ |
| Range compatibility | TESYS GV2METESYS GV2LETESYS GV2LTESYS GV2PTESYS GV3LTESYS GV3PTESYS DECA |
| Control circuit voltage limits | 0.85...1.1 UN |
| [Ui] rated insulation voltage | 690 V AC CONFORMING TO IEC 60947-1600 V AC CONFORMING TO UL 60947-4-1600 V AC CONFORMING TO CSA C22.2 NO 60947-4-1 |
| Threshold tripping voltage | 0.7...0.35 UN |
| Inrush power in VA | 12 VA AC |
| Inrush power in W | 8 W |
| Hold-in power consumption in VA | 3.5 VA AC |
| Hold-in power consumption in W | 1.1 W |
| Operating time | 10...15 MS CONFORMING TO IEC 60947-1 |
| On-load factor | 100 % |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | < 1.4 N.M ON SCREW CLAMP TERMINALS |
| Mechanical durability | 10000 CYCLES WITH GV3P AND GV3L30000 CYCLES WITH GV2ME AND GV2P |
| Quantity per set | SET OF 10 |
| Height | 89 MM |
| Width | 18 MM |
| Depth | 66 MM |
| Product weight | 0.105 KG |
| Colour | DARK GREY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.3 CM |
| Package 1 Width | 9.1 CM |
| Package 1 Length | 3.5 CM |
| Package 1 Weight | 117.0 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 15.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 2.056 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | TESYSTESYS DECA |
|---|---|
| Product or component type | UNDERVOLTAGE RELEASE |
| Device short name | GVAU |
| [Uc] control circuit voltage | 220...240 V AC 60 HZ |
| Range compatibility | TESYS GV2METESYS GV2LETESYS GV2LTESYS GV2PTESYS GV3LTESYS GV3PTESYS DECA |
| Control circuit voltage limits | 0.85...1.1 UN |
| [Ui] rated insulation voltage | 690 V AC CONFORMING TO IEC 60947-1600 V AC CONFORMING TO UL 60947-4-1600 V AC CONFORMING TO CSA C22.2 NO 60947-4-1 |
| Threshold tripping voltage | 0.7...0.35 UN |
| Inrush power in VA | 12 VA AC |
| Inrush power in W | 8 W |
| Hold-in power consumption in VA | 3.5 VA AC |
| Hold-in power consumption in W | 1.1 W |
| Operating time | 10...15 MS CONFORMING TO IEC 60947-1 |
| On-load factor | 100 % |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…2.5 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | < 1.4 N.M ON SCREW CLAMP TERMINALS |
| Mechanical durability | 10000 CYCLES WITH GV3P AND GV3L30000 CYCLES WITH GV2ME AND GV2P |
| Quantity per set | SET OF 10 |
| Height | 89 MM |
| Width | 18 MM |
| Depth | 66 MM |
| Product weight | 0.105 KG |
| Colour | DARK GREY |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.3 CM |
| Package 1 Width | 9.1 CM |
| Package 1 Length | 3.5 CM |
| Package 1 Weight | 117.0 G |
| Unit Type of Package 2 | S01 |
| Number of Units in Package 2 | 16 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 15.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 2.056 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |