TeSys GV2 & GV3 - undervoltage trip - 110...115 V AC 50Hz

GVAU115
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV electrical trip, MN undervoltage release, 110-115V AC 50Hz / 127V AC 60Hz, for motor circuit breakers GV2, GV3. It trips the circuit breaker when the control voltage drops below 0.35 Uc, possible opening between 0.35-0.7 Uc. Closing of the circuit breaker is only possible when the control voltage is applied in the range 0.85-1.1 Uc. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

Part Number GVAU115
Green Premium Label No
Country of Origin Czechia
Product Type Undervoltage Release

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: TeSys GV2 & GV3 - undervoltage trip - 110...115 V AC 50Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.