GVAS225

TeSys GV2 & GV3 - shunt trip - 220...240 V AC 50 Hz

1/1
GVAS225

TeSys GV2 & GV3 - shunt trip - 220...240 V AC 50 Hz

Out of stock
Commercial Reference
GVAS225
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys GV2 & GV3 - shunt trip - 220...240 V AC 50 Hz

Product Documents

Description

TeSys GV electrical trip, MX shunt release, 220-240V AC 50Hz, for motor circuit breakers GV2, GV3. It trips the circuit breaker when the control voltage is applied in limits 0.7-1.1 Uc with an impulse duration greater than 20ms or a maintained signal. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    GVAS225
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys GV2 & GV3 - shunt trip - 220...240 V AC 50 Hz
Your Rating

* Required Field