
calcActive())">
TeSys F - contactor coil - LX4FF - 110 V DC wide range
LX4FF090
SGDÂ 449.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX4FF090
TeSys F - contactor coil - LX4FF - 110 V DC wide range
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - contactor coil - LX4FF - 110 V DC wide range
SGDÂ 449.20
Description
range:TeSys - product or component type:Contactor coil - device short name:LX4FF - range compatibility:TeSys F LC1F contactor - product compatibility:LC1F150LC1F115 - control circuit type:DC wide range - [Uc] control circuit voltage:110 V DC - average resistance:13.2 Ohm inrush at 20 °C1970 Ohm holding at 20 °C - inductance of closed circuit:121 H - operating time:30...40 ms closing30...50 ms opening - mechanical durability:10 Mcycles - maximum operating rate:60 cyc/h 55 °C
Product Details
Part Number | LX4FF090 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor Coil |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account